How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.57 |
| LL: | 2.95 in | BE: | 0.38 in |
| AF: | 0.25 | D: | 4.19 |
| I: | 5.02 in | BD: | 5.88 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | G: | 2.87 |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 5.88 in | V: | 2.51 in |
| AB: | 5.57 | P: | 3.51 in |
| T: | 1.938 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.57 |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

