How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 4.19 |
| P: | 3.51 in | AE2: | 0.57 |
| AA: | 12.06 | AJ: | 5.88 |
| T: | 1.938 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AK: | 4.5 |
| BF: | 0.41 | G: | 2.87 |
| H: | 0.53 in | LQ: | 5.88 in |
| I: | 5.02 in | AF: | 0.25 |
| BD: | 5.88 | AG: | 6.31 |
| AB: | 5.57 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.84 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 31 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

