How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| G: | 2.87 | AG: | 6.31 |
| BD: | 5.88 | D: | 4.19 |
| AF: | 0.25 | H: | 0.53 in |
| AK: | 4.5 | V: | 2.51 in |
| AB: | 5.57 | P: | 3.51 in |
| LQ: | 5.88 in | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.57 |
| BF: | 0.41 | I: | 5.02 in |
| T: | 1.938 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Ratio: | 80:1 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

