How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | P: | 3.51 in |
| AK: | 4.5 | V: | 2.51 in |
| AE2: | 0.57 | AB: | 5.57 |
| H: | 0.53 in | G: | 2.87 |
| BE: | 0.38 in | AF: | 0.25 |
| AJ: | 5.88 | T: | 1.938 |
| LL: | 2.95 in | D: | 4.19 |
| AG: | 6.31 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Model Code: | 32YF |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

