How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.95 in |
| P: | 3.51 in | BD: | 9 |
| AK: | 8.5 | AA: | 12.06 |
| AE2: | 0.57 | V: | 2.51 in |
| BE1: | 0.5 in | I: | 5.02 in |
| D: | 4.19 | AB: | 5.57 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | LQ1: | 6.31 in |
| AG: | 6.31 | G: | 2.87 |
| T: | 1.938 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 7.03 | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

