How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| V: | 2.51 in | BF: | 0.53 |
| LL: | 2.95 in | T: | 1.938 |
| LQ1: | 6.31 in | BE1: | 0.5 in |
| AF: | 0.25 | BD: | 9 |
| AK: | 8.5 | AB: | 5.57 |
| P: | 3.51 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AG: | 6.31 | AE2: | 0.57 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 7.03 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

