How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | I: | 5.02 in |
| AB: | 5.57 | AK: | 8.5 |
| AJ: | 7.25 | V: | 2.51 in |
| AE2: | 0.57 | D: | 4.19 |
| BF: | 0.53 | AA: | 12.06 |
| LL: | 2.95 in | G: | 2.87 |
| LQ1: | 6.31 in | AF: | 0.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | T: | 1.938 |
Technical Specifications
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 7.03 |
| Bore Code: | 31 | Output RPM: | 175 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

