How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AE2: | 0.57 |
| AB: | 5.57 | AJ: | 7.25 |
| BF: | 0.53 | LQ1: | 6.31 in |
| AA: | 12.06 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| LL: | 2.95 in | BE1: | 0.5 in |
| P: | 3.51 in | BD: | 9 |
| AF: | 0.25 | G: | 2.87 |
| H: | 0.53 in | T: | 1.938 |
| AK: | 8.5 | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 0.691 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

