How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| AE2: | 0.57 | V: | 2.51 in |
| D: | 4.19 | T: | 1.938 |
| BE1: | 0.5 in | LQ1: | 6.31 in |
| G: | 2.87 | H: | 0.53 in |
| AA: | 12.06 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| BF: | 0.53 | P: | 3.51 in |
| AJ: | 7.25 | LL: | 2.95 in |
| AF: | 0.25 | I: | 5.02 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 32YF |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

