How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| P: | 3.51 in | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.938 |
| AA: | 12.06 | AF: | 0.25 |
| AG: | 6.31 | G: | 2.87 |
| V: | 2.51 in | AE2: | 0.57 |
| I: | 5.02 in | AB: | 5.57 |
| BE1: | 0.5 in | D: | 4.19 |
| BF: | 0.53 | LL: | 2.95 in |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

