How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | H: | 0.53 in |
| AG: | 6.31 | P: | 3.51 in |
| T: | 1.938 | AA: | 12.06 |
| AE2: | 0.57 | AB: | 5.57 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BF: | 0.53 |
| AK: | 8.5 | G: | 2.87 |
| LQ1: | 6.31 in | AF: | 0.25 |
| AJ: | 7.25 | V: | 2.51 in |
| BD: | 9 | LL: | 2.95 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 5.28 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio: | 15:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

