How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | LQ1: | 6.31 in |
| BD: | 9 | D: | 4.19 |
| AA: | 12.06 | T: | 1.938 |
| G: | 2.87 | V: | 2.51 in |
| P: | 3.51 in | AK: | 8.5 |
| LL: | 2.95 in | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.53 |
| AG: | 6.31 | AE2: | 0.57 |
| BE1: | 0.5 in | AB: | 5.57 |
Technical Specifications
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 5.28 |
| Output Diameter (in): | 1.938 in | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Series Code: | OE |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

