How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 6.31 |
| LQ1: | 6.31 in | BE1: | 0.5 in |
| AA: | 12.06 | G: | 2.87 |
| AK: | 8.5 | V: | 2.51 in |
| AE2: | 0.57 | AB: | 5.57 |
| AF: | 0.25 | P: | 3.51 in |
| AJ: | 7.25 | I: | 5.02 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| BD: | 9 | BF: | 0.53 |
| D: | 4.19 | T: | 1.938 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 31 |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.19 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

