How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 4.19 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| P: | 3.51 in | AE2: | 0.57 |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | LL: | 2.95 in |
| T: | 1.938 | LQ1: | 6.31 in |
| AB: | 5.57 | AG: | 6.31 |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 12.06 | V: | 2.51 in |
| I: | 5.02 in | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Model Code: | 32YF | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

