How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| AG: | 6.31 | P: | 3.51 in |
| T: | 1.938 | AK: | 8.5 |
| LL: | 2.95 in | D: | 4.19 |
| BD: | 9 | AF: | 0.25 |
| AJ: | 7.25 | G: | 2.87 |
| AA: | 12.06 | I: | 5.02 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| H: | 0.53 in | LQ1: | 6.31 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Service Factor: | 1 |
| Model Code: | 32YF | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

