How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2.87 |
| BF: | 0.53 | T: | 1.938 |
| LL: | 2.95 in | AG: | 6.31 |
| H: | 0.53 in | LQ1: | 6.31 in |
| P: | 3.51 in | AB: | 5.57 |
| I: | 5.02 in | V: | 2.51 in |
| AE2: | 0.57 | AK: | 8.5 |
| BD: | 9 | D: | 4.19 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 3.47 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

