How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| LQ1: | 6.31 in | V: | 2.51 in |
| AE2: | 0.57 | G: | 2.87 |
| AB: | 5.57 | T: | 1.938 |
| BF: | 0.53 | P: | 3.51 in |
| I: | 5.02 in | BD: | 9 |
| LL: | 2.95 in | AK: | 8.5 |
| AJ: | 7.25 | AF: | 0.25 |
| AA: | 12.06 | AG: | 6.31 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 3.47 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Bore Code: | 31 | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

