How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | T: | 1.938 |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.25 | AB: | 5.57 |
| I: | 5.02 in | H: | 0.53 in |
| BF: | 0.53 | V: | 2.51 in |
| AA: | 12.06 | D: | 4.19 |
| AK: | 8.5 | LQ1: | 6.31 in |
| G: | 2.87 | BE1: | 0.5 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AE2: | 0.57 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Bore Code: | 31 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

