How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | P: | 3.51 in |
| G: | 2.87 | AJ: | 7.25 |
| AB: | 5.57 | AF: | 0.25 |
| AE2: | 0.57 | H: | 0.53 in |
| LL: | 2.95 in | BF: | 0.53 |
| T: | 1.938 | BD: | 9 |
| I: | 5.02 in | V: | 2.51 in |
| LQ1: | 6.31 in | AA: | 12.06 |
| AK: | 8.5 | D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Model Code: | 32YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Bore Code: | 31 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 3 | Gear Type: | Worm |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

