How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | I: | 5.02 in |
| H: | 0.53 in | LQ1: | 6.31 in |
| BD: | 9 | D: | 4.19 |
| AJ: | 7.25 | T: | 1.938 |
| LL: | 2.95 in | AK: | 8.5 |
| P: | 3.51 in | V: | 2.51 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AG: | 6.31 |
| G: | 2.87 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Model Code: | 32YF | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Ratio: | 30:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

