How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AA: | 12.06 |
| AG: | 6.31 | G: | 2.87 |
| BE1: | 0.5 in | AF: | 0.25 |
| D: | 4.19 | AE2: | 0.57 |
| LQ1: | 6.31 in | BD: | 9 |
| P: | 3.51 in | V: | 2.51 in |
| AK: | 8.5 | I: | 5.02 in |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | T: | 1.938 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 339 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Model Code: | 32YF | Bore Code: | 31 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Series Code: | OE |
| Assembly: | YF-1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

