How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 12.06 |
| LQ1: | 6.31 in | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.57 |
| AG: | 6.31 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AF: | 0.25 | LL: | 2.95 in |
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| T: | 1.938 | D: | 4.19 |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 35 | Service Factor: | 1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Model Code: | 32YF | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

