How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | LQ1: | 6.31 in |
| AJ: | 7.25 | I: | 5.02 in |
| G: | 2.87 | AE2: | 0.57 |
| V: | 2.51 in | D: | 4.19 |
| LL: | 2.95 in | BF: | 0.53 |
| P: | 3.51 in | BD: | 9 |
| AF: | 0.25 | H: | 0.53 in |
| AG: | 6.31 | AK: | 8.5 |
| T: | 1.938 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
Technical Specifications
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.57 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

