How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | LQ1: | 6.31 in |
| T: | 1.938 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AK: | 8.5 | AF: | 0.25 |
| AA: | 12.06 | BD: | 9 |
| AE2: | 0.57 | AB: | 5.57 |
| V: | 2.51 in | I: | 5.02 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.57 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Service Factor: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

