How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.51 in |
| D: | 4.19 | LL: | 2.95 in |
| AB: | 5.57 | AA: | 12.06 |
| AG: | 6.31 | AE2: | 0.57 |
| T: | 1.938 | LQ1: | 6.31 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BD: | 9 | P: | 3.51 in |
| I: | 5.02 in | AF: | 0.25 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.87 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Output RPM: | 29.2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.57 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 60:1 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

