How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | G: | 2.87 |
| D: | 4.19 | AF: | 0.25 |
| AB: | 5.57 | P: | 3.51 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LQ1: | 6.31 in |
| BE1: | 0.5 in | AA: | 12.06 |
| AG: | 6.31 | LL: | 2.95 in |
| BD: | 9 | V: | 2.51 in |
| I: | 5.02 in | T: | 1.938 |
Technical Specifications
| Model Code: | 32YF | Output Diameter (in): | 1.938 in |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

