How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| H: | 0.53 in | P: | 3.51 in |
| AB: | 5.57 | AG: | 6.31 |
| D: | 4.19 | LL: | 2.95 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.57 | BF: | 0.53 |
| T: | 1.938 | LQ1: | 6.31 in |
| AA: | 12.06 | G: | 2.87 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| I: | 5.02 in | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 31 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Output RPM: | 233 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.84 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

