How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AK: | 8.5 | H: | 0.53 in |
| AA: | 12.06 | G: | 2.87 |
| LQ1: | 6.31 in | BD: | 9 |
| BE1: | 0.5 in | P: | 3.51 in |
| V: | 2.51 in | D: | 4.19 |
| AB: | 5.57 | AF: | 0.25 |
| I: | 5.02 in | AG: | 6.31 |
| T: | 1.938 | BF: | 0.53 |
| AE2: | 0.57 | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 7.84 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

