How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AJ: | 7.25 |
| V: | 2.51 in | D: | 4.19 |
| I: | 5.02 in | AK: | 8.5 |
| LQ1: | 6.31 in | BD: | 9 |
| AB: | 5.57 | AG: | 6.31 |
| T: | 1.938 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 2.87 | AE2: | 0.57 |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 7.84 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

