How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AB: | 5.57 |
| T: | 1.938 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | H: | 0.53 in |
| AJ: | 7.25 | D: | 4.19 |
| G: | 2.87 | AF: | 0.25 |
| BD: | 9 | AA: | 12.06 |
| BF: | 0.53 | V: | 2.51 in |
| I: | 5.02 in | AK: | 8.5 |
| LQ1: | 6.31 in | LL: | 2.95 in |
| P: | 3.51 in | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Bore Code: | 31 | Series Code: | OE |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output RPM: | 21.9 | Output Diameter (in): | 1.938 in |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

