How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.51 in |
| T: | 1.938 | H: | 0.53 in |
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | AF: | 0.25 |
| AJ: | 7.25 | I: | 5.02 in |
| LQ1: | 6.31 in | AG: | 6.31 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | V: | 2.51 in |
| D: | 4.19 | BE1: | 0.5 in |
| G: | 2.87 | BD: | 9 |
Technical Specifications
| Model Code: | 32YF | Ratio: | 80:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

