How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | T: | 1.938 |
| BE1: | 0.5 in | LL: | 2.95 in |
| P: | 3.51 in | AK: | 8.5 |
| AA: | 12.06 | AB: | 5.57 |
| G: | 2.87 | BD: | 9 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| LQ1: | 6.31 in | AE2: | 0.57 |
| H: | 0.53 in | D: | 4.19 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.03 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Model Code: | 32YF | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

