How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | P: | 3.51 in |
| AB: | 5.57 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AJ: | 7.25 | I: | 5.02 in |
| H: | 0.53 in | LQ1: | 6.31 in |
| BD: | 9 | AA: | 12.06 |
| G: | 2.87 | LL: | 2.95 in |
| V: | 2.51 in | T: | 1.938 |
| AE2: | 0.57 | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Center Distance (in): | 3.25 | Assembly: | YF-1 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.03 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

