How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LL: | 2.95 in |
| AF: | 0.25 | AJ: | 7.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | BF: | 0.53 |
| G: | 2.87 | AA: | 12.06 |
| I: | 5.02 in | T: | 1.938 |
| BD: | 9 | V: | 2.51 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| LQ1: | 6.31 in | P: | 3.51 in |
| AB: | 5.57 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Model Code: | 32YF |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

