How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AK: | 8.5 |
| D: | 4.19 | H: | 0.53 in |
| AG: | 6.31 | BF: | 0.53 |
| LL: | 2.95 in | BD: | 9 |
| P: | 3.51 in | LQ1: | 6.75 in |
| V: | 2.51 in | G: | 2.87 |
| T: | 1.938 | AJ: | 7.25 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| AA: | 12.06 | AF: | 0.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Center Distance (in): | 3.25 | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Model Code: | 32YF | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

