How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AK: | 8.5 |
| AB: | 5.57 | BF: | 0.53 |
| LL: | 2.95 in | D: | 4.19 |
| T: | 1.938 | I: | 5.02 in |
| BD: | 9 | AF: | 0.25 |
| V: | 2.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| H: | 0.53 in | AE2: | 0.57 |
| AJ: | 7.25 | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.691 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

