How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AA: | 12.06 |
| V: | 2.51 in | BF: | 0.53 |
| AE2: | 0.57 | AG: | 6.31 |
| LQ1: | 6.75 in | I: | 5.02 in |
| AF: | 0.25 | LL: | 2.95 in |
| D: | 4.19 | AK: | 8.5 |
| AJ: | 7.25 | P: | 3.51 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.938 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Model Code: | 32YF | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

