How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AA: | 12.06 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 2.51 in |
| AK: | 8.5 | AG: | 6.31 |
| G: | 2.87 | D: | 4.19 |
| LQ1: | 6.75 in | AJ: | 7.25 |
| AB: | 5.57 | BD: | 9 |
| T: | 1.938 | LL: | 2.95 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

