How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.87 |
| BD: | 9 | LQ1: | 6.75 in |
| AK: | 8.5 | AG: | 6.31 |
| AA: | 12.06 | H: | 0.53 in |
| P: | 3.51 in | AE2: | 0.57 |
| I: | 5.02 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | T: | 1.938 |
| AF: | 0.25 | D: | 4.19 |
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 2.95 in | AB: | 5.57 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Model Code: | 32YF |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

