How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.938 |
| AE2: | 0.57 | AA: | 12.06 |
| G: | 2.87 | AF: | 0.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 2.51 in | I: | 5.02 in |
| AJ: | 7.25 | LL: | 2.95 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 6.31 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| LQ1: | 6.75 in | D: | 4.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.35 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

