How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | AG: | 6.31 |
| BD: | 9 | P: | 3.51 in |
| G: | 2.87 | AA: | 12.06 |
| LQ1: | 6.75 in | AE2: | 0.57 |
| D: | 4.19 | I: | 5.02 in |
| AF: | 0.25 | AJ: | 7.25 |
| LL: | 2.95 in | V: | 2.51 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| T: | 1.938 | AB: | 5.57 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 9.14 |
| Assembly: | YF-1 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output RPM: | 339 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

