How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BE1: | 0.5 in | T: | 1.938 |
| AG: | 6.31 | AK: | 8.5 |
| AA: | 12.06 | AF: | 0.25 |
| AE2: | 0.57 | LL: | 2.95 in |
| LQ1: | 6.75 in | V: | 2.51 in |
| P: | 3.51 in | D: | 4.19 |
| AB: | 5.57 | G: | 2.87 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 9.14 |
| Bore Code: | 31 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

