How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| H: | 0.53 in | AE2: | 0.57 |
| LQ1: | 6.75 in | G: | 2.87 |
| AA: | 12.06 | I: | 5.02 in |
| LL: | 2.95 in | T: | 1.938 |
| V: | 2.51 in | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.19 |
| AB: | 5.57 | P: | 3.51 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
Technical Specifications
| Model Code: | 32YF | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

