How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 6.75 in |
| BF: | 0.53 | LL: | 2.95 in |
| AF: | 0.25 | AB: | 5.57 |
| P: | 3.51 in | AK: | 8.5 |
| I: | 5.02 in | AG: | 6.31 |
| AJ: | 7.25 | G: | 2.87 |
| AE2: | 0.57 | BE1: | 0.5 in |
| BD: | 9 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | T: | 1.938 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 339 | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

