How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AF: | 0.25 |
| AG: | 6.31 | AE2: | 0.57 |
| H: | 0.53 in | P: | 3.51 in |
| LL: | 2.95 in | G: | 2.87 |
| LQ1: | 6.75 in | D: | 4.19 |
| V: | 2.51 in | I: | 5.02 in |
| AB: | 5.57 | AA: | 12.06 |
| T: | 1.938 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.91 | Bore Code: | 31 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

