How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AB: | 5.57 |
| D: | 4.19 | BD: | 9 |
| G: | 2.87 | AK: | 8.5 |
| LL: | 2.95 in | V: | 2.51 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | LQ1: | 6.75 in |
| T: | 1.938 | I: | 5.02 in |
| P: | 3.51 in | AA: | 12.06 |
| AF: | 0.25 | AG: | 6.31 |
Technical Specifications
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Bore Code: | 31 | Gear Type: | Worm |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.57 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

