How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AE2: | 0.57 |
| AK: | 8.5 | AB: | 5.57 |
| BF: | 0.53 | AG: | 6.31 |
| AA: | 12.06 | BD: | 9 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| T: | 1.938 | V: | 2.51 in |
| AF: | 0.25 | H: | 0.53 in |
| I: | 5.02 in | D: | 4.19 |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 2.87 | LL: | 2.95 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.57 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Ratio: | 60:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

