How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AK: | 8.5 |
| T: | 1.938 | I: | 5.02 in |
| G: | 2.87 | H: | 0.53 in |
| P: | 3.51 in | AE2: | 0.57 |
| LQ1: | 6.75 in | AJ: | 7.25 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BF: | 0.53 |
| LL: | 2.95 in | BE1: | 0.5 in |
| AF: | 0.25 | AA: | 12.06 |
| BD: | 9 | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output RPM: | 233 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.84 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

