How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AF: | 0.25 |
| V: | 2.51 in | G: | 2.87 |
| LL: | 2.95 in | BF: | 0.53 |
| AA: | 12.06 | AG: | 6.31 |
| BD: | 9 | I: | 5.02 in |
| AB: | 5.57 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| T: | 1.938 | P: | 3.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.375 |
| Model Code: | 32YF | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 7.84 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

