How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.95 in |
| I: | 5.02 in | BD: | 5.88 |
| V: | 2.51 in | LQ: | 5.88 in |
| G: | 2.87 | P: | 3.51 in |
| H: | 0.53 in | AA: | 12.06 |
| T: | 1.938 | D: | 4.19 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AF: | 0.25 |
| AB: | 5.57 | AE2: | 0.57 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.03 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 32YF |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

